Our website uses cookies. By continuing to use it, you agree to their use.
Lösungen für die Druck-, Temperatur-, Kraft- und Füllstandsmesstechnik, sowie der Durchflussmessung, der Kalibrierung und der SF6-Gas-Lösungen von WIKA sind integrierter Bestandteil in den Geschäftsprozessen unserer Kunden.
Deshalb verstehen wir uns nicht nur als Zulieferer für Messtechnik-Komponenten, sondern vielmehr als kompetenter Partner, der in enger Kooperation mit seinen Kunden umfassende Lösungen anbietet. Individuell zugeschnitten und exakt ausgerichtet auf die jeweilige Anforderung.
Zurück zur Übersicht
San Marcos, Texas, July 2021
Effective September 1, 2021, the CPT6020 Industrial Pressure Transducer and CPT9000 Premium Pressure Transducer are getting range extensions in gauge and bidirectional pressure versions. Mensor will be offering gauge ranges from 10” H2O all the way up to 15,000 psig, as well as +/- 5” H2O up to -15 to 15,000 psig for bidirectional transducers. With this range extension, the CPT6020 will maintain a 0.02% FS (Full Span) accuracy throughout all ranges and pressure types.The CPT9000 Premium Pressure Transducer will be improving its accuracy in all pressure types! Along with 0.008% IS-33 (IntelliScale) and % FS, we will also introduce 0.008% IS-50 to all pressure types. Previously set to 0.008% FS, the absolute transducers will now be automatically configured as 0.008% IS-50 for all ranges between 1,515 and 6,015 psia, while the gauge and bidirectional units will provide the same accuracy from 1,500 to 6,000 psig. These greater range coverages for gauge and bidirectional transducers will provide more flexibility for different applications. With the addition of the upgraded accuracy, users can expect to have much better range coverage with a single device. The gauge and bidirectional transducers on both of these products will be sealed gauge sensors that are characterized to meet all stated specifications.
0 ... 0.36 up to 15 psi
0 ... 6,000 up to 15,000 psi
0 ... 1,500 up to 6,000 psi
0 … 5 up to 15 psi
-0.18 … 0.18 up to -15 … 145 psi
-15 ... 6,000 up to 15,000 psi
-15 … 1,500 up to 6,000 psi
-15 … 145 up to 1,500 psi
Sie haben Fragen zur News? Kontaktieren Sie uns via E-Mail.
Mensor Sales 800-984-4200