Model CPT9000

Precision Pressure Transducer

Premium Version

Selected documents
Sales contact Questions? Find a contact in your vicinity.

Applications of the Premium Pressure Transducer

  • Pressure calibration
  • High accuracy pressure monitoring
  • Pressure sensing in critical applications
  • Aerospace

Special Features of the Premium Pressure Transducer

  • Accuracy: 0.008 % IS-33
  • Temperature compensation: 0 to 50 oC
  • Range: 0-10 in H2O (25 mbar) up to 15,015 psi (1001 bar)
  • RS-232 or RS-485 communication
  • Calculates measurement uncertainty
  • Temperature output

Description of the Premium Pressure Transducer

Description
The model CPT9000 Premium Pressure Transducer is designed to excel in performance and value. Advancements in pressure sensor technology, characterization and miniaturization are heavily leveraged to fulfill the needs of a demanding market. With an accuracy of 0.008% IS-33, a temperature compensation range of 0 to 50 °C, calibration interval of one year and selectable ranges from 10 in. H2O (25 mbar) to 15,015 psi (1001 bar), the CPT9000 stands alone in performance and value in the high accuracy pressure transducer market. The CPT9000 is at the top of Mensor’s high accuracy pressure transducer line.

Application
The CPT9000 Premium Pressure Transducer is ideal for OEM instruments that require a high accuracy pressure transducer. Examples are: flow calibrators, humidity calibrators, pressure controllers, aerospace wind tunnel calibration, automotive sensor testing, hydrology, oceanography, in the aviation and space industries in general, or wherever high accuracy pressure measurement and longterm calibration stability are valued.

Functions
The model CPT9000 Premium Pressure Transducer has an RS-232 or RS-485 interface. The RS-485 interface offers multi-drop capability with simple cabling and three different baud rates to choose from.

This high accuracy pressure transducer can be configured for gauge and absolute pressure for any measuring range within the specified limits. With a recalibration time of 365 days and a high resolution of 8 significant figures, the CPT9000 is flexible enough to be used in a wide variety of applications.

Design
The 316L SS construction and wetted parts are an asset when utilizing in corrosive or wet environments. Its compact design offers an advantage in miniaturization of product design in many OEM applications. The pressure connection and housing can be customized to fit your application. Standard fittings are easily changed using the AN-4 female connection.

Precision Pressure Transducer
  • Precision Pressure Transducer