Precision Pressure Transducers

Precision pressure transducers convert pressure into an analog or digital signal proportional to the pressure being sensed. Precision pressure transducers (sometimes called transmitters) are used to monitor and or control sensitive pressure processes. They can also be used as high accuracy transfer standards or as a factory working standard for testing or calibrating a variety of pressure measuring instruments. With an accuracy as high as 0.008 % of reading, these pressure transducers can be found in laboratories or in production environments where a high degree of precision and accuracy are required. Each transducer is calibrated in Mensor's 17025, A2LA certified laboratory.

Calibration services

Entrust the calibration and maintenance of your measuring instruments to a competent partner.

Details
Sales contact Questions? Find a contact in your vicinity.


WIKA-Cal

Would you like to create calibration certificates or logger protocols? Our software is available as a demo version for a cost-free download.

FAQ

Can each pressure transmitter measure any medium?

No, the materials stated in the data sheet are to be checked by the customer for resistance.

Can you switch between 4 ... 20 mA and 0 ... 10 V?

No, the output signal is defined in the order and cannot be changed.