Portable temperature calibrators

Efficient calibration with temperature calibrators from WIKA

Portable temperature calibrators (dry-well calibrators) are electronic controllers which automatically, quickly and dryly supply a temperature. Due to the high reliability, accuracy and simple operation, portable temperature calibrators are particularly suitable as a factory/working standard for the automatic testing and/or calibration of temperature measuring instruments of all types. A major advantage is offered by the large sleeve diameters and the fast, stable temperature control, since, as a result of these characteristics, the time for calibration can be used very effectively.

Calibration services

Entrust the calibration and maintenance of your measuring instruments to a competent partner.

Details
Sales contact Questions? Find a contact in your vicinity.


FAQ

What does radial gradient mean?

Temperature difference between the individual bores of an insert

What does stability mean?

The temperature difference between the minimum and the maximum for fluctuating temperature, taken over 30 minutes.

Wish list - Documents (0)

There are currently no documents on your wish list. You can add any document from the download area to your wish list. To do this, select the desired language using the flag symbol.

The maximum number of 20 entries was reached.

To receive your download link via e-mail, enter your address here:

The e-mail address is invalid.