Submersible pressure sensors

The submersible pressure sensor, sometimes also referred to as a level probe, is a special type of pressure sensor for hydrostatic level measurement in tanks, wells, shafts and bore holes. For this, the submersible pressure sensor is submerged directly in the liquid to be measured, and positioned as close as possible to the bottom. There, the submersible pressure sensor measures the hydrostatic pressure, which enables a direct conclusion regarding the current level, i.e. the height of the liquid column above it.

Sales contact Questions? Find a contact in your vicinity.


FAQ

Can you switch between 4 ... 20 mA and 0 ... 10 V?

No, the output signal is defined in the order and cannot be changed.

What causes zero point drift?

Through the ageing of the electrical components, through temperature and load cycling.

Wish list - Documents (0)

There are currently no documents on your wish list. You can add any document from the download area to your wish list. To do this, select the desired language using the flag symbol.

The maximum number of 20 entries was reached.

To receive your download link via e-mail, enter your address here:

The e-mail address is invalid.