Our dial thermometers work on the bimetal, expansion or gas actuation principle. This enables scale ranges of -200 to +700 °C in different class accuracies, response times and resilience to environmental influences. Diverse connection designs, stem diameters and individual stem lengths enable a flexible measuring point design. Dial thermometers with capillaries are particularly versatile. All thermometers are suited for operation in a thermowell if necessary.

Sales contact Questions? Find a contact in your vicinity.


FAQ

How does a bimetal thermometer work?

A strip made from permanently-laminated rolled sheets, made from metals having different coefficients of expansion ("bimetal"), will bend as a result of any temperature changes. The bending is roughly proportional to the change in temperature. For bimetallic strips ... More

What does „negative temperature coefficient thermistor“ mean?

Negative temperature coefficient thermistors conduct electricity better at higher temperatures than at lower temperatures. They are also known as NTC resistances (Negative Temperature Coefficient). Typically, NTC is used in the plastics and food and beverage indust ... More

Wish list - Documents (0)

There are currently no documents on your wish list. You can add any document from the download area to your wish list. To do this, select the desired language using the flag symbol.

The maximum number of 20 entries was reached.

To receive your download link via e-mail, enter your address here:

The e-mail address is invalid.