Diaphragm seal systems

In our section “Diaphragm seal systems” you will find a selection of the common combinations of diaphragm seals with pressure measuring instruments. All the diaphragm seal systems presented here feature fast availability and are particularly suitable for demanding measuring tasks in the pharmaceutical and biotechnology industries, food and beverage industries etc.. The complete WIKA diaphragm seal portfolio can be found in the “Diaphragm seals” section.

Sales contact Questions? Find a contact in your vicinity.


FAQ

When are flange connections used with diaphragm seals?

The combinations of diaphragm seals with flange connections can be used for processes with extreme temperatures and with aggressive, adhesive, corrosive, highly viscous, environmentally hazardous or toxic media. With its connection dimensions, the flange-type diaph ... More

When should a diaphragm seal be applied?

Diaphragm seals are used for pressure measurement when the proces medium doesn't come in contact with the pressure of the measuring instrument or when adjustment to the harsh conditions of a process is required.

Wish list - Documents (0)

There are currently no documents on your wish list. You can add any document from the download area to your wish list. To do this, select the desired language using the flag symbol.

The maximum number of 20 entries was reached.

To receive your download link via e-mail, enter your address here:

The e-mail address is invalid.