Filling and handling equipment for SF6 gas are the central tools for the maintenance of gas-insulated equipment. For both installation and maintenance, WIKA supplies the complete product spectrum of efficient service equipment, starting from simple filling carts up to complex, fully automated all-in-one solutions.

Furthermore, the instruments support the plant operator with the recording of the SF6 gas volumes and emissions, as is prescribed in the F-gas regulation (EU), No. 517/2014, for specified equipment.

Sales contact Questions? Find a contact in your vicinity.


FAQ

What is a portable SF6 gas transfer unit used for?

A portable SF6 gas transfer unit is used for the transfer and liquefaction of SF6 gas.

Why are “oil-less” compressors recommended?

“Oil-less” compressors are recommended to prevent lubricant particles etc. from entering the SF6 circuit, which in some applications, even in small amounts, can cause technical problems. All WIKA gas handling equipment uses only “oil-le ... More

Wish list - Documents (0)

There are currently no documents on your wish list. You can add any document from the download area to your wish list. To do this, select the desired language using the flag symbol.

The maximum number of 20 entries was reached.

To receive your download link via e-mail, enter your address here:

The e-mail address is invalid.