Pressure gauges with output signal

Pressure gauges with output signal combine the advantages of the analogue indication of a mechanical pressure gauge, needing no external power, with the electrical output signal of a pressure transmitter. These hybrid instruments are available with all commonly used electrical signals. The sensor works in a non-contact way, without any influence on the measuring signal. Many of the instruments can be delivered in accordance with ATEX with an Ex-i intrinsically safe ignition protection type.

Calibration services

Entrust the calibration and maintenance of your measuring instruments to a competent partner.

Details
Sales contact Questions? Find a contact in your vicinity.


FAQ

What can I do if the medium temperature with filled-gauges is over 212°F (100°C)?

You can use a pressure gauge syphon, a diaphragm seal or a capillary line as an additional cooling element in order to lower the medium temperature.

What is a reed contact (model 851)?

Reed contacts are often used for switching small voltages and currents, since their hermetically-sealed design, in combination with contacts in inert gas, cannot become corroded on the contact surfaces. Their high reliability and low contact resistance make them su ... More

Wish list - Documents (0)

There are currently no documents on your wish list. You can add any document from the download area to your wish list. To do this, select the desired language using the flag symbol.

The maximum number of 20 entries was reached.

To receive your download link via e-mail, enter your address here:

The e-mail address is invalid.