Digital pressure gauges calibration

High-quality digital pressure gauges from WIKA

Precision digital pressure gauges are suitable for stationary and also mobile measurement and display of pressures. In addition, a digital pressure gauge can be used as a pressure reference and enables the easy testing, adjustment and calibration of other pressure measuring equipment directly on site. Through efficient measuring cells with electronic linearisation of the characteristic curve, a high accuracy is achieved.

Calibration services

Entrust the calibration and maintenance of your measuring instruments to a competent partner.

Details
Sales contact Questions? Find a contact in your vicinity.


WIKA-Cal

Would you like to create calibration certificates or logger protocols? Our software is available as a demo version for a cost-free download.

FAQ

Can the connector be altered?

The electrical connection cannot be altered.

Can you switch between 4 ... 20 mA and 0 ... 10 V?

No, the output signal is defined in the order and cannot be changed.

Wish list - Documents (0)

There are currently no documents on your wish list. You can add any document from the download area to your wish list. To do this, select the desired language using the flag symbol.

The maximum number of 20 entries was reached.

To receive your download link via e-mail, enter your address here:

The e-mail address is invalid.