Our website uses cookies. By continuing to use it, you agree to their use.
WIKA Smart in sensing
Headquarters
Back to overview
For direct indication of levels
The main element of the glass level gauge is the gauge body. Incorporated into this gauge body are the liquid channel (if necessary the heating channel) and the seating faces for the chambered seals and sight glasses.
Onto the gauge body are mounted, or are already integrated, the valve heads and process connections. Drain or vent are also possible.
The glasses and/or mica shields as well as the seals are fitted, secured and sealed with the aid of U-bolts and covers or pressure frames. Glasses from borosilicate glass in accordance with DIN 7081 are used.
For steam, the glasses can be used to 243 °C [469.4 °F], with mica design to 300 °C [572 °F]. For other media, temperatures to 300 °C are possible, in special cases to 374 °C [705.2 °F]. The use of mica is needed for specific applications.
Model LGI
For glass level gauges
Model BNA
With magnetic display
Models FLR-S, FLR-P, FLR-H
For the process industry
Models FLM-S, FLM-T, FLM-P
High-resolution measurement principle
WIKA - Level indication with sight glass indicator
There are currently no documents on your wish list. You can add any document from the download area to your wish list. To do this, select the desired language using the flag symbol.
The maximum number of 20 entries was reached.
To receive your download link via e-mail, enter your address here:
The e-mail address is invalid.