For each measuring task the right pressure sensor

A pressure sensor (pressure transmitter) converts the physical quantity 'pressure' into an industry-standard signal. Our portfolio covers a wide spectrum of pressure sensors: For refrigeration and air-conditioning applications, for the food industry, mobile working machines, medical gases and the semiconductor industry, special versions are available. The pressure sensors offer accuracies from 0.05 %, measuring ranges from 0.05 bar up to 15,000 bar, digital interfaces such as CANopen and IO-Link and also various international approvals, including for hazardous areas.

Sales contact Questions? Find a contact in your vicinity.


FAQ

Can the connector be altered?

The electrical connection cannot be altered.

Will a pressure transmitter also work without a power supply?

No.

Wish list - Documents (0)

There are currently no documents on your wish list. You can add any document from the download area to your wish list. To do this, select the desired language using the flag symbol.

The maximum number of 20 entries was reached.

To receive your download link via e-mail, enter your address here:

The e-mail address is invalid.