Our website uses cookies. By continuing to use it, you agree to their use.
WIKA Smart in sensing
Headquarters
Back to overview
For level measurement with inserted sensors
The external chamber model BZG consists of an external chamber vessel that is mounted laterally to a vessel using at least 2 process connections (flange, thread or weld stub). Through this type of arrangement, the level in the external chamber corresponds to the level in the vessel.
The level is measured by a measuring instrument inserted additionally in the external chamber, for example model FLR or FLS, or by a guided wave radar.
Model FLS
For the process industry, vertical installation
Model BNA
With magnetic display
Models FLR-S, FLR-P, FLR-H
For the process industry
Models FLM-S, FLM-T, FLM-P
High-resolution measurement principle
There are currently no documents on your wish list. You can add any document from the download area to your wish list. To do this, select the desired language using the flag symbol.
The maximum number of 20 entries was reached.
To receive your download link via e-mail, enter your address here:
The e-mail address is invalid.