Analytic instruments

Discharges during switching operations in SF6 gas-filled plant lead, over time, to increased concentrations of toxic and highly corrosive decomposition products. The use of gas analysis instruments is absolutely necessary to monitor the concentration of harmful decomposition products, thus ensuring long-term plant safety.

WIKA offers a complete product line for gas analytics with instruments for measuring individual decomposition products, through multi-analysers with pump-back functionality, to high-precision laboratory equipment.

Sales contact Questions? Find a contact in your vicinity.


FAQ

What should be considered when reducing the measuring time?

When the measuring time is reduced, the factory settings are also changed at the same time. Depending on the selected configuration of your model, this may result in the particularly sensitive sensors measuring outside the specifications given in the data sheet.

How does a gas analysis work?

The gas analysis instrument is connected to the gas compartment using special connecting hoses and the measurement is started. The instrument then removes a small amount of gas and allows it to flow through the sensors into the internal tank. After a short time, th ... More

Wish list - Documents (0)

There are currently no documents on your wish list. You can add any document from the download area to your wish list. To do this, select the desired language using the flag symbol.

The maximum number of 20 entries was reached.

To receive your download link via e-mail, enter your address here:

The e-mail address is invalid.