Precision pressure measuring instruments

Precision pressure measuring instruments are electrical measuring systems which convert pressure into an electrical signal and optionally visualise it. Precise pressure transmitters and process transmitters are used for the monitoring and control of particularly sensitive processes. Due to the low, DKD/DAkkS certified measurement uncertainty of down to 0.008 % of the entire measuring chain, the particularly accurate instruments find their primary applications as a factory/working standard for testing and/or calibrating a variety of pressure measuring instruments.

Calibration services

Entrust the calibration and maintenance of your measuring instruments to a competent partner.

Details
Sales contact Questions? Find a contact in your vicinity.


WIKA-Cal

Would you like to create calibration certificates or logger protocols? Our software is available as a demo version for a cost-free download.

FAQ

Can each pressure transmitter measure any medium?

No, the materials stated in the data sheet are to be checked by the customer for resistance.

What causes zero point drift?

Through the ageing of the electrical components, through temperature and load cycling.

Wish list - Documents (0)

There are currently no documents on your wish list. You can add any document from the download area to your wish list. To do this, select the desired language using the flag symbol.

The maximum number of 20 entries was reached.

To receive your download link via e-mail, enter your address here:

The e-mail address is invalid.