Pressure Generators

Simple pressure generation by hand

Test pumps serve as pressure generators for the testing, adjustment and calibration of mechanical and electronic pressure measuring instruments through comparative measurements. These pressure tests can take place in the laboratory or workshop, or on site at the measuring point.

Calibration services

Entrust the calibration and maintenance of your measuring instruments to a competent partner.

Details
Sales contact Questions? Find a contact in your vicinity.


WIKA-Cal

Would you like to create calibration certificates or logger protocols? Our software is available as a demo version for a cost-free download.

FAQ

When is a shut-off valve needed on the CPP1000 - M/L hydraulic test pumps?

When test units with a large internal volumes should be calibrated with it (e.g. pressure gauge from NS 100). For pressure transmitters with a small channel bore volume, a shut-off valve is needed. The volume change of the piston with a complete spindle hub is only ... More