Custom Instruments

Instruments for Custom Applications

Mensor provides custom instruments such as high speed or high volume pressure controllers to meet specific customer requirements.These custom instruments are used to deliver pressure in high speed production environments and high volume testing applications.

Calibration services

Entrust the calibration and maintenance of your measuring instruments to a competent partner.

Details
Sales contact Questions? Find a contact in your vicinity.


FAQ

What is a Custom System?

A custom System is a rack mounted, cart mounted, bench mounted, or any other conceivable configuration of components, that is designed by the customer or designed in collaboration with the Mensor Custom Solutions department, to satisfy a specific need that can only ... More

How do I start the process of designing a Mensor Custom System?

The first step is to contact your local sales representative or call Mensor directly at 512-396-4200. A sales person can determine if a standard product will meet your needs or if a custom system is required. If ... More