Sales contact Questions? Find a contact in your vicinity.

Original Equipment Manufacturers (OEM)

Companies that create original equipment to serve the specific requirements of an industry or just to create added value for their customers, purchase various components from the Calibration Technology Division of WIKA. In the U.S. market, typically these components would be a Mensor pressure transducer, pressure indicator and occasionally even a pressure controller.


Our Strengths

Mensor offers Digital Pressure Transducers or Digital Pressure Indicators that are easily integrated into an OEM system to provide a very high degree of accuracy for critical applications. A pressure controller is incorporated if pressure control is required. Mensor works with several OEMs to help them provide their customers with a high degree of pressure accuracy within their original equipment.


Applications

  • Liquid and air flow calibrators
  • Liquid and air flow measurement
  • Humidity calibrators and monitors

Product Catalog

Calibration Technology

OEM Selections

Select a Mensor high accuracy transducer, indicator or controller for your OEM application.