Models CPT6100, CPT6180

Precision pressure sensor

Standard version

Selected documents
Sales contact Questions? Find a contact in your vicinity.

Applications of the precision pressure sensor

  • Testing technology
  • Calibration technology
  • Laboratories and maintenance shops
  • Avionics

Special Features of the precision pressure sensor

  • Accuracy down to 0.01 % IS-50 (IntelliScale)
  • Precision down to 0.004 % FS
  • Measuring range from -1 ... 400 bar [-15 ... 6,000 psi]
  • RS-232 or RS-485 interface
  • Compact design

Description of the precision pressure sensor

The models CPT6180 and CPT6100 precision pressure sensors are compact, robust sensors with a serial interface and a measuring range which is freely selectable between -1 ... 400 bar [-15 ... 6,000 psi]. The high accuracy of up to 0.01 % IS-50 makes the transducer one of the most accurate transducers in precision measurement technology. The standard output mode provides the pressure values via a query-response process.

Application
These precision pressure sensors are built into OEM instruments, e.g. in pressure, flow or humidity calibrators, or in any instrument where high-accuracy measurement is needed. They are used as reference pressure transducers within the automated manufacturing of pressure measuring instruments or calibration stands. Through a high accuracy, speed of reading and long-term stability, the transducers are particularly suited for applications in wind tunnels or in pressure chambers.

These characteristics make it a valuable tool in metrology, hydrology, oceanography, and in the aviation and space industries.

Functions
The precision pressure sensor models CPT6180 and CPT6100 have an RS-232 or RS-485 interface. The RS-485 interface offers the possibility of a genuine multidrop connection and simple cabling. There are four different baud rates to choose from. The transducers can be configured for gauge and absolute pressure for any measuring range within the specified limits. With a calibration interval of 180 or 365 days and a high resolution of 6 or 7 significant figures, CPT6180 and CPT6100 are flexible enough to be used in a wide variety of applications.

Compact design
The precision pressure sensors are, due to their robust, compact design, easily integrable in a 19" rack without taking up much space. With the combination of male and female threads, a fast and secure fitting is always possible, negating the need for further sealing.

Mensor
Precision pressure sensor standard model CPT6100

Precision pressure sensor model CPT6100 standard version

  • Precision pressure sensor standard model CPT6100Precision pressure sensor premium model CPT6180
Wish list - Documents (0)

There are currently no documents on your wish list. You can add any document from the download area to your wish list. To do this, select the desired language using the flag symbol.

The maximum number of 20 entries was reached.

To receive your download link via e-mail, enter your address here:

The e-mail address is invalid.