Model CPT6140

Precision pressure transducer

High-speed version

Selected documents
Sales contact Questions? Find a contact in your vicinity.

Applications

  • Testing technology
  • Calibration technology
  • Laboratories and maintenance shops
  • Leak and burst tests

Special features

  • Accuracy down to 0.025 % IS-50 (IntelliScale)
  • Precision down to 0.009 % FS
  • Measuring range from -1 ... 400 bar [-15 ... 6,000 psi]
  • Output mode 250 Hz (4 ms) response time
  • Streaming output mode in IEEE-754 format

Description

The model CPT6140 high-speed pressure transducer is a compact, robust sensor with an output mode of 250 Hz (4 ms) response time and a measuring range which is freely selectable between -1 ... 400 bar [-15 ... 6,000 psi]. The accuracy of up to 0.025 % IS-50 makes the sensor suitable for a wide range of applications in precision measurement technology.

Application
This precision pressure transducer is built into OEM instruments, e.g. in pressure, flow or humidity calibrators, or in any instrument where high-speed measurement is needed.
This pressure transducer is set up with streaming output mode in IEEE-754 format, and does not allow the user to send commands or queries in its native mode. It is used as a reference pressure transducer within the automated manufacturing of pressure measuring instruments or calibration stands.

Through a high accuracy, speed of reading and long-term stability, the CPT6140 is particularly suited for applications in wind tunnels, in pressure chambers or for leak and burst tests. These characteristics make it a valuable tool in metrology, hydrology, oceanography, and in the aviation and space industries.

Functions
The model CPT6140 is available with RS-232 or RS-485 interface. In both cases, only one device can be connected to a host because the transducer continuously outputs data. The transducer can be configured for gauge and absolute pressure for any measuring range within the specified limits.
With a calibration interval of 180 or 365 days (depending on accuracy selected) and a high resolution of 6 digits, the CPT6140 is flexible enough to be used in a wide variety of applications. 

Compact design
With its robust and compact design, the pressure transducer can be easily integrated in a 19" rack. With the combination of male and female threads, a fast and secure fitting is always possible, negating the need for further sealing.

Mensor
Precision pressure transducer
  • Precision pressure transducer
Wish list - Documents (0)

There are currently no documents on your wish list. You can add any document from the download area to your wish list. To do this, select the desired language using the flag symbol.

The maximum number of 20 entries was reached.

To receive your download link via e-mail, enter your address here:

The e-mail address is invalid.