Air Data

Air Data Test Sets and Indicators

Testing altitude and airspeed components in commercial and military air data applications are critical for the safety and performance of an aircraft. Mensor air data test set and indicators provide the high accuracy necessary for these applications. Air Data Test Sets control altitude /altitude rate and airspeed /airspeed rate, for testing altimeters and airspeed indicators or air data computers in a dynamic way that simulates actual flying conditions. Air data Indicators measure Altitude /Altitude Rate and Airspeed /Airspeed Rate for applications where conditions are externally controlled.

Calibration services

Entrust the calibration and maintenance of your measuring instruments to a competent partner.

Details
Sales contact Questions? Find a contact in your vicinity.


FAQ

What is an air data test set?

An air data test set is a an electronic controller which, based on a supply pressure, automatically provides a pressure at a variable and adjustable rate.
Air data test sets are specifically developed to convert the pressure to be controlled into a height or ... More

What is Air Data with respect to the avionics industry?

Air data is a measurement of the air mass surrounding an airplane. The two physical characteristics of the air mass measured are pressure and temperature. Air data is acquired by various sensors on the aircraft and used to calculate altitude, speed, rate of climb o ... More