Once you are ready to send your instrument in for calibration (or repair), fill out and submit the Product Return form to provide us with instructions.
All of our standards are traceable to SI units of measurement through NIST or the equivalent recognized international standards organizations.
Pressure
All pressure sensors drift due to age, mechanical, chemical or thermal stresses. Although this can not be avoided, it can be detected in time through calibration or periodic verification. Use Mensor's A2LA accredited calibration service for your pressure instruments to minimize the risk of drift.
Advantages:
- Fast turnaround
- 50+ years of experience in pressure calibration
- Stay in compliance
- Avoid recalls
Pressure calibration scope under A2LA accreditation:
Parameters |
Range |
Calibration Uncertainties |
Gauge, Pneumatic |
(-15 to 1100) psig (-15 to 6000) psig
|
14 ppm 20 ppm |
Gauge, Hydraulic |
(0 to 30,075) psig |
32 ppm |
Absolute, Pneumatic |
(0 to 1115) psia (0 to 11,615) psia |
14 ppm 21 ppm |
Absolute, Hydraulic |
(0 to 30 090) psia |
32 ppm |
Negative Gauge |
(0 to -15) psig (0 to -15) psig |
21 ppm 26 ppm |
The A2LA Scope of Accreditation to ISO/IEC 17025 and ANSI/NCSL Z540 can be viewed at this link.
Mass
Mass sets are used by deadweight testers to generate precise pressure using the definition: P=F/A. The force (F) in this equation is generated by mass in a gravitational field. It is important to know the mass precisely to calculate the force. Mensor's calibration measurement capabilities for mass calibration within the scope of our A2LA accreditation is as follows:
Parameter |
Range |
Calibration Measurement Capability (+/-) |
Mass |
(0 to 1) kg (0 to 10) kg |
0.24 mg 2.5 mg |
The A2LA Scope of Accreditation to ISO/IEC 17025 and ANSI/NCSL Z540 can be viewed at this link.
Temperature
Precise measurement of temperature is important in many applications and industries. Mensor's temperature calibration capabilities under our A2LA accreditation are as follows:
Parameter |
Range |
Calibration Uncertainty |
Temperature |
(0 to 50) Degrees C |
0.057 Degrees C |
The A2LA Scope of Accreditation to ISO/IEC 17025 and ANSI/NCSL Z540 can be viewed at this link.
Electrical - DC/Low Frequency
Electrical signals are crucial for accurate signal measurement. Mensor's electrical calibration A2LA accredited scope is as follows:
Parameter |
Range
|
Calibration Uncertainty |
DC Voltage - Measure |
(0 to 200) mV (0 to 2 ) V 0 to 20) V (0-100) V
|
4.2 μV/V + 0.093 μV 3.1 μV/V + 0.49 μV 3.3 μV/V + 4.5 μV 4.8 μV/V + 38 μV
|
DC Voltage – Generate |
(0 to 200) mV (0 to 2) V (0 to 20) V (0 to 100) V |
4.2 μV/V + 0.093 μV 3.1 μV/V + 0.49 μV 3.3 μV/V + 4.5 μV 4.8 μV/V + 38 μV |
DC Current – Measure |
(0 to 2) mA (0 to 20) mA (0 to 100) mA |
8 μA/A + 3.1 nA 10 μA/A + 30 nA 38 μA/A + 610 nA |
DC Current – Generate |
(0 to 2) mA (0 to 20) mA (0 to 100) mA |
8 μA/A + 3.1 nA 10 μA/A + 30 nA 38 μA/A + 610 nA |