Our website uses cookies. By continuing to use it, you agree to their use.
Solutions for pressure, temperature, force and level measurement, flow measurement, calibration and SF6 gas solutions from WIKA are an integral component of our customers' business processes.
This is why we consider ourselves to be not just suppliers of measurement components but rather more a competent partner that offers comprehensive solutions in close co-operation with our customers – customised and precisely designed products for the exact requirement.
Back to overview
For additional thermowell or basic module
Resistance thermometers in this series can be combined with a large number of thermowell designs. The replaceable, centrically spring-loaded measuring insert and its extended spring travel enable combination with the widest range of connection head designs.
A wide variety of possible combinations of sensor, connection head, insertion length, neck length, connection to thermowell etc. are available for the thermometers; suitable for any thermowell dimension and any application.
Operation without thermowell is appropriate only in special cases.
Model TW15
Head design: hexagon, milled wrench flats or round with hexagon
Model TW20
For welding sockets
Models DIH10, DIH10-Ex
Standard version and intrinsically safe version
Model TW50
Design per DIN 43772 form 6, 7, 9
Model TC12-A
Model TW25
For petrochemical industry, on-/offshore, plant construction
Model TW55
Version per DIN 43772 form 4, 4F
Model TC10-B
For additional thermowell
Model TC10-K
For thermocouple with flameproof enclosure (TC10-L)
Model TC10-L
For additional thermowell, flameproof enclosure (Ex d)
Models TC12-B, TC12-M
For additional thermowell or basis module
Model TR10-B
Model TR12-A
For process resistance thermometer
Process resistance thermometer model TR12-B
“An end to the uncertainty” - DIN EN 60751:2009 legitimises the use of platinum resistance thermometers in industrial applications (PDF)
There are currently no documents on your wish list. You can add any document from the download area to your wish list. To do this, select the desired language using the flag symbol.
The maximum number of 20 entries was reached.
To receive your download link via e-mail, enter your address here:
The e-mail address is invalid.
Note: There are currently no articles in your request list. You can add any article from the product details to your wish list. To do this, select the desired article in the table.
The maximum number of entries was reached.
To receive your personal offer, we require some additional information from you.