Our website uses cookies. By continuing to use it, you agree to their use.
Solutions for pressure, temperature, force and level measurement, flow measurement, calibration and SF6 gas solutions from WIKA are an integral component of our customers' business processes.
This is why we consider ourselves to be not just suppliers of measurement components but rather more a competent partner that offers comprehensive solutions in close co-operation with our customers – customised and precisely designed products for the exact requirement.
Back to overview
For process resistance thermometer
The measuring inserts described here are designed for installation in a process resistance thermometer models TR12-B or TR12-M. Operation without thermowell is only recommended in certain applications.
These measuring inserts are made from flexible, mineral insulated sheathed cable. The sensor is located in the tip of the measuring insert.
Type and number of sensors, accuracy and method of connection can each be selected to suit the respective application.
Models TR12-B, TR12-M
For additional thermowell or basic module
“An end to the uncertainty” - DIN EN 60751:2009 legitimises the use of platinum resistance thermometers in industrial applications (PDF)
There are currently no documents on your wish list. You can add any document from the download area to your wish list. To do this, select the desired language using the flag symbol.
The maximum number of 20 entries was reached.
To receive your download link via e-mail, enter your address here:
The e-mail address is invalid.
Note: There are currently no articles in your request list. You can add any article from the product details to your wish list. To do this, select the desired article in the table.
The maximum number of entries was reached.
To receive your personal offer, we require some additional information from you.