Sales contact Questions? Find a contact in your vicinity.

Applications

  • Machine building, plant and vessel construction
  • Energy and power plant technology
  • Chemical industry
  • Food and beverage industry
  • Sanitary, heating and air-conditioning technology

Special features

    • Sensor ranges from -196 ... +600 °C [-320 ... +1,112 °F]
    • For mounting in all standard thermowell designs
    • Spring-loaded measuring insert (replaceable)
    • Pt100 or Pt1000 sensors
    • Explosion-protected versions are available for many approval types (see data sheet page 2)

Description

Resistance thermometers in this series can be combined with a large number of thermowell / protection tube designs. Operation without thermowell / protection tube is only recommended in certain applications.

A wide variety of possible combinations of Pt100 or Pt1000 sensor, connection head, insertion length, neck length, connection to thermowell etc. are available for the thermometers; suitable for any thermowell dimension and any application.

A large number of different explosion-protected approvals are available for the TR10-B.

It is possible to mount analogue or digital WIKA transmitters in the connection head of the TR10-B.

Wish list - Documents (0)

There are currently no documents on your wish list. You can add any document from the download area to your wish list. To do this, select the desired language using the flag symbol.

The maximum number of 20 entries was reached.

To receive your download link via e-mail, enter your address here:

The e-mail address is invalid.