Our website uses cookies. By continuing to use it, you agree to their use.
Solutions for pressure, temperature, force and level measurement, flow measurement, calibration and SF6 gas solutions from WIKA are an integral component of our customers' business processes.
This is why we consider ourselves to be not just suppliers of measurement components but rather more a competent partner that offers comprehensive solutions in close co-operation with our customers – customised and precisely designed products for the exact requirement.
Back to overview
Version per DIN 43772 form 4, 4F
Each thermowell is an important component of any temperature measuring point. It is used to separate the process from the surrounding area, thus protecting the environment and operating personnel and keeps aggressive media, high pressures and flow rates from the temperature sensor itself and thereby enables the thermometer to be exchanged during operation.
Based on the almost limitless application possibilities, there are a large number of variants, such as thermowell designs or materials. The type of process connection and the basic method of manufacture are important design differentiation criteria. A basic differentiation can be made between threaded and weld-in thermowells, and those with flange connections.
Furthermore, one can differentiate between fabricated and solid-machined thermowells. Fabricated thermowells are constructed from a tube, that is closed at the tip by a welded solid tip. Solid-machined thermowells are manufactured from solid bar stock.
The TW55 series of solid-machined thermowells for weld-in or with flange connection are suitable for use with numerous electrical and mechanical thermometers from WIKA.
Due to their design to DIN 43772, these thermowells for high process loads are suitable for use in the chemical industry, process technology and apparatus construction.
Model TW10
Weld-in thermowell, model TW55-6
There are currently no documents on your wish list. You can add any document from the download area to your wish list. To do this, select the desired language using the flag symbol.
The maximum number of 20 entries was reached.
To receive your download link via e-mail, enter your address here:
The e-mail address is invalid.
Note: There are currently no articles in your request list. You can add any article from the product details to your wish list. To do this, select the desired article in the table.
The maximum number of entries was reached.
To receive your personal offer, we require some additional information from you.