Our website uses cookies. By continuing to use it, you agree to their use.
Solutions for pressure, temperature, force and level measurement, flow measurement, calibration and SF6 gas solutions from WIKA are an integral component of our customers' business processes.
This is why we consider ourselves to be not just suppliers of measurement components but rather more a competent partner that offers comprehensive solutions in close co-operation with our customers – customised and precisely designed products for the exact requirement.
Back to overview
Standard version and intrinsically safe version
The model DIH10, DIH10-Ex integrated digital display module (digital indicator) is a universal, configurable, current loop display for fitting to electrical thermometers.
The robust, compact display is only applicable where a standard signal of 4 ... 20 mA is already available. When used with the housing versions, it can be an on-site display for the entire industrial sector.
Combined with the ability to rotate the connection head and the large 4-digit, 7-segment LED display is easily readable from any direction.
In order to make the electrical connection, the current loop display is simple and easy to open. Buttons provide a user-friendly configuration of the display range.
To operate the connection head with a model DIH10, DIH10-Ex digital display module, a transmitter (4 ... 20 mA) for the measuring point is a precondition.
Models TIF50, TIF52
Model TR11-C
With protection tube, tubular design
Standard version
There are currently no documents on your wish list. You can add any document from the download area to your wish list. To do this, select the desired language using the flag symbol.
The maximum number of 20 entries was reached.
To receive your download link via e-mail, enter your address here:
The e-mail address is invalid.
Note: There are currently no articles in your request list. You can add any article from the product details to your wish list. To do this, select the desired article in the table.
The maximum number of entries was reached.
To receive your personal offer, we require some additional information from you.