Our website uses cookies. By continuing to use it, you agree to their use.
Solutions for pressure, temperature, force and level measurement, flow measurement, calibration and SF6 gas solutions from WIKA are an integral component of our customers' business processes.
This is why we consider ourselves to be not just suppliers of measurement components but rather more a competent partner that offers comprehensive solutions in close co-operation with our customers – customised and precisely designed products for the exact requirement.
Back to overview
With protection tube, tubular design
Resistance thermometers of this series are designed for screw-fitting directly into the process, mainly in vessels and pipelines.
These thermometers are suitable for liquid and gaseous media under moderate mechanical load and normal chemical conditions. The protection tube made of stainless steel is all welded and screwed into the connection head. An optional measuring insert (tubular design) can be removed without taking out the complete sensor from the plant. This enables inspection, measuring equipment monitoring or, when servicing is necessary, replacement while the plant is running.
Insertion length, process connection, protection tube design, connection head, type and number of sensors, accuracy and connection method can each be selected to suit the respective application.
A large number of different explosion-protected approvals are available for the TR11-C.
Optionally we can fit analogue or digital transmitters from the WIKA range into the connection head of the TR11-C.
There are currently no documents on your wish list. You can add any document from the download area to your wish list. To do this, select the desired language using the flag symbol.
The maximum number of 20 entries was reached.
To receive your download link via e-mail, enter your address here:
The e-mail address is invalid.
Note: There are currently no articles in your request list. You can add any article from the product details to your wish list. To do this, select the desired article in the table.
The maximum number of entries was reached.
To receive your personal offer, we require some additional information from you.