Our website uses cookies. By continuing to use it, you agree to their use.
Solutions for pressure, temperature, force and level measurement, flow measurement, calibration and SF6 gas solutions from WIKA are an integral component of our customers' business processes.
This is why we consider ourselves to be not just suppliers of measurement components but rather more a competent partner that offers comprehensive solutions in close co-operation with our customers – customised and precisely designed products for the exact requirement.
Back to overview
For viscous and solids-containing media
Expert for viscous and particle-laden mediaThe model S-11 pressure sensor with flush diaphragm has been specifically designed for the measurement of viscous, paste-like, adhesive, crystallising, particle-laden and contaminated media, which would clog the pressure channel of conventional process connections.
Through its optimised design, the flush process connection enables cleanability with the wetted diaphragm integrated into the process. Low-maintenance and trouble-free pressure measurement is thus also guaranteed in critical applications with frequently changing media.
High accuracy, a robust design, high-quality workmanship and the high flexibility of configuration are key features of the model S-11.
Flush process connectionAll process connections of the flush pressure sensor are made of stainless steel and are fully welded and isolate the medium from the pressure measuring instrument via a positive seal. A reliable, dead-space free sealing between the process connection and the measuring medium is thus assured.
For high medium temperatures of up to 150 °C (302 °F), the pressure sensor is also available with an integrated cooling element.
Specifically for the food and beverage industry, a version with internal system fill fluid in accordance with FDA 21 CFR 178.3750 can be chosen.
Model DI30
Model DI32-1
For panel mounting, 48 x 24 mm
Model DI10
Models A-AI-1, A-IAI-1
Standard version or Ex version
Models M-10, M-11
standard version or with flush diaphragm
Model S-20
For general industrial applications
Model SA-11
For sanitary applications
Fundamentals of hydrostatic level measurement (PDF)
Hydrogen Vehicles’ Pressure Sensors Are Key to Safety
Not the same: temperature range and temperature limit
There are currently no documents on your wish list. You can add any document from the download area to your wish list. To do this, select the desired language using the flag symbol.
The maximum number of 20 entries was reached.
To receive your download link via e-mail, enter your address here:
The e-mail address is invalid.
Note: There are currently no articles in your request list. You can add any article from the product details to your wish list. To do this, select the desired article in the table.
The maximum number of entries was reached.
To receive your personal offer, we require some additional information from you.