Our website uses cookies. By continuing to use it, you agree to their use.
Solutions for pressure, temperature, force and level measurement, flow measurement, calibration and SF6 gas solutions from WIKA are an integral component of our customers' business processes.
This is why we consider ourselves to be not just suppliers of measurement components but rather more a competent partner that offers comprehensive solutions in close co-operation with our customers – customised and precisely designed products for the exact requirement.
Back to overview
General industrial applications
The DI30 digital indicator has been developed specifically for the display of measured values from electronic transmitters, such as pressure transmitters and temperature transmitters. It offers various input configurations for 0/4 ... 20 mA, DC 0 ... 5 V and DC 0 ... 10 V standard signals, which can be selected through the terminal configuration and input selection within the instrument configuration.
Thus, as an alternative, transmitters with current or voltage signals can be connected on the same instrument.Using the transmitter power supply, current loop sensors (2-wire) as well as 3-wire and 4-wire sensors can be operated. The transmitter power supply is galvanically-isolated from the measuring input.Two alarm outputs are available.
In addition, the indicator offers the possibility for sensor calibration and linearisation of up to 10 points. This makes further adaptation to different sensor signals and application requirements possible.
The standard features are completed with the adjustable sampling and display rates, and the input offset, for correcting zero offsets and sensor drift. Similarly, functions such as HOLD and TARE are included. Unauthorised alteration of the set instrument parameters can be prevented via different user levels, in conjunction with a freely-selectable access code.
All configuration and programming can be carried out through the front-panel keys.
Model DI10
Model DI32-1
For panel mounting, 48 x 24 mm
Model DI35
with multi-function input or with two inputs for standard signals
There are currently no documents on your wish list. You can add any document from the download area to your wish list. To do this, select the desired language using the flag symbol.
The maximum number of 20 entries was reached.
To receive your download link via e-mail, enter your address here:
The e-mail address is invalid.
Note: There are currently no articles in your request list. You can add any article from the product details to your wish list. To do this, select the desired article in the table.
The maximum number of entries was reached.
To receive your personal offer, we require some additional information from you.