Our website uses cookies. By continuing to use it, you agree to their use.
Solutions for pressure, temperature, force and level measurement, flow measurement, calibration and SF6 gas solutions from WIKA are an integral component of our customers' business processes.
This is why we consider ourselves to be not just suppliers of measurement components but rather more a competent partner that offers comprehensive solutions in close co-operation with our customers – customised and precisely designed products for the exact requirement.
Back to overview
For panel mounting, 48 x 24 mm
Compact dimensionsThe model DI32-1 digital indicator, due to its compact dimensions, is particularly suited to applications with limited mounting space.
For the widest range of input signalsIt features a multi-function input with 23 different input configurations. The appropriate input signal can be selected through the terminal assignment and entering the corresponding parameters into the instrument configuration. Thus, the instrument can be used for the display of measured values from transmitters with current and voltage signals as well as those from resistance thermometers and thermocouples. Furthermore, it is possible to use the indicator for the measurement of frequency and rotational speed and also as an up or down counter.
Added value through a multitude of functionsThe model DI32-1 features two transistor switching outputs. Their switch behaviour, hysteresis and switching delays are parameterisable independently of each other.
In addition, the indicator is characterised by further useful features. These include the ability to query MIN/MAX values through simple operation of the control keys, a tare function and also the possibility for the linearisation of sensor values with up to five programmable points.
All configuration and programming can be carried out through the control keys on the front.
Model DI30
Model DI35
with multi-function input or with two inputs for standard signals
Model DI10
There are currently no documents on your wish list. You can add any document from the download area to your wish list. To do this, select the desired language using the flag symbol.
The maximum number of 20 entries was reached.
To receive your download link via e-mail, enter your address here:
The e-mail address is invalid.
Note: There are currently no articles in your request list. You can add any article from the product details to your wish list. To do this, select the desired article in the table.
The maximum number of entries was reached.
To receive your personal offer, we require some additional information from you.