Our website uses cookies. By continuing to use it, you agree to their use.
Solutions for pressure, temperature, force and level measurement, flow measurement, calibration and SF6 gas solutions from WIKA are an integral component of our customers' business processes.
This is why we consider ourselves to be not just suppliers of measurement components but rather more a competent partner that offers comprehensive solutions in close co-operation with our customers – customised and precisely designed products for the exact requirement.
Back to overview
standard version or with flush diaphragm
SlenderThe model M-10 or M-11 pressure sensor is one of the thinnest and smallest industrial pressure sensors the market. It therefore offers the ideal solution for applications where mounting space is limited.
RobustDespite their slender and compact design, the models M-10 and M-11 are designed for high pressure ranges up to 1,000 bar [15,000 psi].
The thin-film measuring cell, through the optimised design of its process connection, guarantees a high measurement performance, even with dynamic loads and extreme pressure spikes.
PreciseThe models M-10 and M-11 offer an accuracy of 0.5 %. Along with an exceptional long-term stability, reliable acquisition of the measured values is ensured.
FlushThe model M-11 pressure sensor features a flush process connection, which sets it apart from other miniaturised pressure sensors.
This process connection is especially suited to measurement in highly viscous, contaminated or crystallising media.
Model DI10
Model DI32-1
For panel mounting, 48 x 24 mm
Model A-10
For general industrial applications
Model S-20
Model O-10
For industrial applications
Model S-11
For viscous and solids-containing media
Standard version
Not the same: temperature range and temperature limit
There are currently no documents on your wish list. You can add any document from the download area to your wish list. To do this, select the desired language using the flag symbol.
The maximum number of 20 entries was reached.
To receive your download link via e-mail, enter your address here:
The e-mail address is invalid.
Note: There are currently no articles in your request list. You can add any article from the product details to your wish list. To do this, select the desired article in the table.
The maximum number of entries was reached.
To receive your personal offer, we require some additional information from you.