Model SA-11

Pressure sensor

For sanitary applications

Selected documents
Sales contact Questions? Find a contact in your vicinity.

Applications

  • For gases, compressed air, vapour; liquid, pasty, powdery and crystallising media
  • Ultra-pure steam systems for SIP
  • Hydrostatic level measurement
  • Vacuum monitoring, e.g. vacuum conveyors, pump monitoring
  • Food and beverage industry, pharmaceutical industry, biotechnology, sanitary applications

Special Features

  • Wide variety of aseptic process connections, for process temperatures up to 150 °C [302 °F]
  • Diaphragm seal parts all welded
  • Suitable for SIP and CIP
  • Ingress protection up to IP68

Description

The model SA-11 pressure sensor is designed especially for the requirements of the food and beverage, pharmaceutical and biotechnology industries.
The instrument is particularly suitable for the special conditions of CIP/SIP cleaning processes, such as chemical stability towards cleaning liquids and high temperatures.
The flush diaphragm is directly welded to the process connection. This guarantees a crevice-free joint between the process connection and the measuring cell, additional sealings are not required.
For dead-space free instrumentation, aseptic process connections (clamp, threaded, VARIINLINE® and NEUMO®) are available.

The model SA-11 conforms to the 3-A Sanitary Standard and is EHEDG-certified.

Construction
A diaphragm made of 1.4435 stainless steel forms a flush separation of the process medium from the pressure sensor.
The process pressure is transmitted hydrostatically from the diaphragm, via an FDA-approved system fill fluid, to a piezoresistive sensor.
The measuring range covers 0 ... 250 mbar up to 0 ... 25 bar.
The model SA-11 pressure sensor is powered with a DC voltage of 10 (14) ... 30 V. As output signals, 4 ... 20 mA, 0 ... 20 mA or 0 ... 10 V are available.

A stainless steel case, with an ingress protection of up to IP68, offers a secure protection for external cleaning with splash water and enables its use in high-humidity environments. Through the integrated cooling element, process temperatures of up to 150 °C [302 °F] can be realised.

Wish list - Documents (0)

There are currently no documents on your wish list. You can add any document from the download area to your wish list. To do this, select the desired language using the flag symbol.

The maximum number of 20 entries was reached.

To receive your download link via e-mail, enter your address here:

The e-mail address is invalid.