Our website uses cookies. By continuing to use it, you agree to their use.
Solutions for pressure, temperature, force and level measurement, flow measurement, calibration and SF6 gas solutions from WIKA are an integral component of our customers' business processes.
This is why we consider ourselves to be not just suppliers of measurement components but rather more a competent partner that offers comprehensive solutions in close co-operation with our customers – customised and precisely designed products for the exact requirement.
Back to overview
For level measurement
Description
For demanding measurement tasksThe LH-10 submersible pressure transmitter has been designed for level measurement in contact with the medium in harsh operating conditions. It offers an accuracy of 0.25 % and, with an ingress protection of IP 68, is suitable for permanent level measurements up to 300 m water column.
It offers excellent quality, is reliable and, through a multitude of options, can be used in all conventional level measurement applications. For instance, integrated temperature measurement, lightning protection, case from Hastelloy® or FEP cable are available as options.
For the highest accuracy requirements, the optional temperature measurement enables the compensation of temperature fluctuations in the medium on the measuring result.
Robust and reliableA hermetically-sealed, fully-welded and exceptionally robust stainless steel case ensures a long service life and permanent sealing.
Specifically for external applications, integrated lightning protection is available, in order to ensure a maximum operating life in harsh environments.
For the highest media resistance, this submersible pressure transmitter is available in an optional design out of Hastelloy® and high-resistance FEP cable.
Model DI32-1
For panel mounting, 48 x 24 mm
Model DI10
Model DI35
with multi-function input or with two inputs for standard signals
Model DI30
Model LS-10
For general applications
Model IL-10
Intrinsic safety Ex i
WIKA - Hydrostatic level measurement with submersible pressure sensor
Do you want a deeper insight? Take a look at our information platform.
Fundamentals of hydrostatic level measurement (PDF)
Fixing submersible pressure sensors with cable strain relief clamps
HF Alkylation Units: How to Prevent Dangerous Emissions and Leaks
Sanitary Applications: Diaphragm Pressure Gauge With Hygienic Design for Safe Measurements
There are currently no documents on your wish list. You can add any document from the download area to your wish list. To do this, select the desired language using the flag symbol.
The maximum number of 20 entries was reached.
To receive your download link via e-mail, enter your address here:
The e-mail address is invalid.
Note: There are currently no articles in your request list. You can add any article from the product details to your wish list. To do this, select the desired article in the table.
The maximum number of entries was reached.
To receive your personal offer, we require some additional information from you.