Our website uses cookies. By continuing to use it, you agree to their use.
Solutions for pressure, temperature, force and level measurement, flow measurement, calibration and SF6 gas solutions from WIKA are an integral component of our customers' business processes.
This is why we consider ourselves to be not just suppliers of measurement components but rather more a competent partner that offers comprehensive solutions in close co-operation with our customers – customised and precisely designed products for the exact requirement.
Back to overview
For general applications
Description
For simple measuring requirementsThe model LS-10 submersible pressure sensor has been optimised for simple measuring requirements in level measurement. It offers excellent quality, is cost-effective and reliable.
It has been designed to the current demands of the industry and features a 4 ... 20 mA output signal, an accuracy of 0.5 % and a cable from PUR as standard. With IP68 ingress protection, it is suitable for permanent level measurement up to 100 m water column.
Reliable and durableThe submersible pressure sensor features a hermetically sealed and exceptionally robust stainless steel case. The proven, all-welded construction ensures a long service life and permanent leak tightness.
Model DI10
Model LF-1
For superior applications
WIKA - Hydrostatic level measurement with submersible pressure sensor
Do you want a deeper insight? Take a look at our information platform.
Fundamentals of hydrostatic level measurement (PDF)
Diaphragm Seals: Ultimate Protection for Safer, More Sanitary Pressure Measurement
Fixing submersible pressure sensors with cable strain relief clamps
Sanitary Applications: Diaphragm Pressure Gauge With Hygienic Design for Safe Measurements
There are currently no documents on your wish list. You can add any document from the download area to your wish list. To do this, select the desired language using the flag symbol.
The maximum number of 20 entries was reached.
To receive your download link via e-mail, enter your address here:
The e-mail address is invalid.
Note: There are currently no articles in your request list. You can add any article from the product details to your wish list. To do this, select the desired article in the table.
The maximum number of entries was reached.
To receive your personal offer, we require some additional information from you.