Our website uses cookies. By continuing to use it, you agree to their use.
Solutions for pressure, temperature, force and level measurement, flow measurement, calibration and SF6 gas solutions from WIKA are an integral component of our customers' business processes.
This is why we consider ourselves to be not just suppliers of measurement components but rather more a competent partner that offers comprehensive solutions in close co-operation with our customers – customised and precisely designed products for the exact requirement.
Back to overview
Intrinsic safety Ex i
Description
For the highest demandsThe intrinsically safe submersible pressure transmitter model IL-10 has been designed for the highest requirements of level measurement. Owing to their high accuracy, reliability and their excellent media resistance, it is the ideal solution for almost all level measurements in hazardous areas.
Especially noteworthy are the outstanding approval-related characteristics (IECEx and ATEX). In addition, the IL-10 has the North-American approval CSA (Canada).
DesignA hermetically sealed and robust stainless steel case with ingress protection IP68 enables immersion depths of up to 300 m.The submersible pressure transmitter is supplied with a power supply of DC 10 ... 30 V via a suitable isolated barrier and provides an output signal of 4 ... 20 mA, 2-wire.
Model DI32-1
For panel mounting, 48 x 24 mm
Model DI10
Model DI35
with multi-function input or with two inputs for standard signals
Model DI30
Model LH-10
For level measurement
Model LS-10
For general applications
Do you want a deeper insight? Take a look at our information platform.
Fundamentals of hydrostatic level measurement (PDF)
Comfort, Health, and Sustainability: The Importance of HVAC/R Measuring Instruments for Pressure, Temperature, and Airflow
Fixing submersible pressure sensors with cable strain relief clamps
What advantages does a cable box have for submersible pressure sensors?
There are currently no documents on your wish list. You can add any document from the download area to your wish list. To do this, select the desired language using the flag symbol.
The maximum number of 20 entries was reached.
To receive your download link via e-mail, enter your address here:
The e-mail address is invalid.
Note: There are currently no articles in your request list. You can add any article from the product details to your wish list. To do this, select the desired article in the table.
The maximum number of entries was reached.
To receive your personal offer, we require some additional information from you.