Pressure testing for pipes and vessels

Calibration services

Entrust the calibration and maintenance of your measuring instruments to a competent partner.

Details
Sales contact Questions? Find a contact in your vicinity.

Proper corrective maintenance and validation, such as the pressure testing of plant and machinery, is the basis for quality assurance as well as plant safety. In this respect, measuring and control instruments are attributed a special importance. Using our calibration instruments, plant operators can gain a benefit from, for example, plant downtime, during plant validation or even preventive maintenance.

Testing and validation of pressure vessels

In order to satisfy high requirements, plant elements must be validated before use and must also undergo regular testing during operation. The pressure testing of pipelines and vessels enables the determination of leaks and thus helps in the evaluation and validation of these plant elements.

Hydrostatic pressure testing

During hydrostatic pressure testing, the test item is filled with the test medium and the test pressure is applied. The test pressure is measured and logged over a defined period of time. On the basis of the pressure loss during the test, a statement about the leak tightness can be made. The resulting test report is important for the evaluation of the pressure-bearing components and serves as proof of operational safety.

Generating a test report for the pressure testing

The generation of the reports for a pressure test is often made manually. The measured values are transferred by hand to a report template, which were previously read off from analogue pressure gauges. An automatic recording of the measured values prevents transfer errors, increases the accuracy and increases the efficiency of the test. Aside from the measurand pressure, it is helpful to log the temperature as well, since this influences the pressure in a closed system. Through the documentation of both values, a relationship between temperature and pressure can be established.

Identifying pressure spikes through a pressure test

The documentation of measured values during the testing of pressure profiles in plant can also help to identify pressure spikes. To determine the cause and intensity of pressure surges, it may be useful to access logger data. With the aid of the reports generated from the pressure test, a time-based reference to the measured value can be established and thus the cause of pressure spikes can be identified more quickly. If the process interfaces required for this purpose have not been taken into account in plant design, it is possible to fall back on autonomous measuring instruments such as digital pressure gauges or process calibrators with external sensors. They can record and store pressure profiles over longer periods of time.

Your challenge - our solution

You need measuring instruments with

  • high measurement accuracy
  • easy configurability
  • robust design and battery operation
  • various approvals
  • flexible recording intervals
  • reliable recording of pressure and temperature values
  • traceable calibration

We offer you

  • precise pressure and temperature measuring instruments with proven measurement technology
  • touchscreen user interfaces, based on the well-known “smartphone technology”
  • all-round capability, compact and easy to carry
  • ATEX, IECEX, CAS and GOST approved instruments
  • freely adjustable measuring intervals
  • data logger incl. manual or, alternatively, software-supported data processing
  • complete solutions with our DAkkS accredited laboratories

Contact us

Would you like further information? Write to us:

Wish list - Documents (0)

There are currently no documents on your wish list. You can add any document from the download area to your wish list. To do this, select the desired language using the flag symbol.

The maximum number of 20 entries was reached.

To receive your download link via e-mail, enter your address here:

The e-mail address is invalid.

  • 0