Our website uses cookies. By continuing to use it, you agree to their use.
Solutions for pressure, temperature, force and level measurement, flow measurement, calibration and SF6 gas solutions from WIKA are an integral component of our customers' business processes.
This is why we consider ourselves to be not just suppliers of measurement components but rather more a competent partner that offers comprehensive solutions in close co-operation with our customers – customised and precisely designed products for the exact requirement.
Would you like further information? Write to us.
The WIKA calibration laboratory is accredited by the German Accreditation Body (Deutsche Akkreditierungsstelle - DAkkS) in accordance with DIN EN ISO / IEC 17025 for the measurement parameters temperature, pressure, DC current, DC voltage and DC resistance.
In our calibration laboratory for temperature we calibrate measuring instruments in the measuring range from -196 °C … +1,200 °C with accuracies of 2 mK … 1.5 K, depending on the temperature and procedure. Our calibration laboratory is equipped with the widest range of standard resistance thermometers, thermocouples, temperature fixed reference points, calibration baths and a tube furnace. For each calibration task the most suitable instrument is available.
In our calibration laboratory for pressure we calibrate measuring instruments in the measuring range from -1 bar … +8,000 bar with accuracies of 0.003 % … 0.01 % of reading, depending on the pressure range. For the calibration, in our calibration laboratory, we only ever use high-accuracy references such as dead-weight testers and pressure controllers. The equipment level in our calibration laboratory is completed with the latest WIKA-Cal calibration software.
In our calibration laboratory for electrical measurement parameters we calibrate DC current in the measuring range from 0 mA … 100 mA, DC voltage from 0 V … 100 V and DC resistance from 0 Ω … 10 kΩ. For DKD/DAkkS calibration we use high-precision process calibrators.
In our mobile calibration laboratory too, we can carry out DKD/DAkkS calibrations for pressure and factory calibrations for temperature. Each of the three calibration vans is equipped with a calibration and repair work station, an adjustment rig and also a PC work station with printer, so that certificates can be produced directly on-site.
Are you interested in calibrating your measuring instruments in our calibration laboratory? Please use our product return form.
Are you looking for calibration equipment for your own laboratory? WIKA offers you a wide variety of calibration instruments. We are happy to provide you with advice.
Are you looking for an individual solution? We can offer you turnkey, customer-specific systems and installations with corresponding software.
Video
Factory calibration vs. traceable calibration to ISO 17025 | What is the...
Calibration of measuring instruments | Definition of calibration, verification...
Would you like further information? Write to us:
Standard product portfolio
There are currently no documents on your wish list. You can add any document from the download area to your wish list. To do this, select the desired language using the flag symbol.
The maximum number of 20 entries was reached.
To receive your download link via e-mail, enter your address here:
The e-mail address is invalid.
Note: There are currently no articles in your request list. You can add any article from the product details to your wish list. To do this, select the desired article in the table.
The maximum number of entries was reached.
To receive your personal offer, we require some additional information from you.