Our website uses cookies. By continuing to use it, you agree to their use.
Solutions for pressure, temperature, force and level measurement, flow measurement, calibration and SF6 gas solutions from WIKA are an integral component of our customers' business processes.
This is why we consider ourselves to be not just suppliers of measurement components but rather more a competent partner that offers comprehensive solutions in close co-operation with our customers – customised and precisely designed products for the exact requirement.
Back to overview
ApplicationThe model CTR3000 precision thermometer provides a complete measurement and control interface for users wishing to make high-accuracy temperature measurements or calibrate thermometers. It supports a wide range of thermometer types including 25 Ω SPRTs, 100 Ω PRTs, thermistors and thermocouples.
The CTR3000 is a high-accuracy instrument designed for laboratory and industrial temperature measurement and calibration applications.
FunctionalityThe instrument will operate with all 3- and 4-wire (S)PRTs (25 Ω, 100 Ω) platinum resistance thermometers as well as most standard international thermocouple types and NTC thermistors. The following temperature measurement units are selectable: °C, °F, K. Base measuring units mV and Ω are also displayed. The temperature values will be calculated through common conversion of the base measurement.
Due to the wide range of this instrument it makes individual instruments needless and makes the calibration cost-effective.
Features included:
Models CTP2000, CTP9000
Model CTP5000
Model CTR2000
Multi-channel version
WIKA - CTR3000 Multi-Functional Precision Thermometer – Overview (English)
Calibration at the touch of a single button (PDF)
Are you interested in individual product data (e.g. test report)? Find out more about your WIKA product.
There are currently no documents on your wish list. You can add any document from the download area to your wish list. To do this, select the desired language using the flag symbol.
The maximum number of 20 entries was reached.
To receive your download link via e-mail, enter your address here:
The e-mail address is invalid.
Note: There are currently no articles in your request list. You can add any article from the product details to your wish list. To do this, select the desired article in the table.
The maximum number of entries was reached.
To receive your personal offer, we require some additional information from you.