Our website uses cookies. By continuing to use it, you agree to their use.
Solutions for pressure, temperature, force and level measurement, flow measurement, calibration and SF6 gas solutions from WIKA are an integral component of our customers' business processes.
This is why we consider ourselves to be not just suppliers of measurement components but rather more a competent partner that offers comprehensive solutions in close co-operation with our customers – customised and precisely designed products for the exact requirement.
Back to overview
Welding gauge ISO 5171
DesignISO 5171
Nominal size in mm40, 50, 63
Accuracy class2.5
Scale rangesWelding engineering standard ranges for oxygen and acetylene to ISO 5171, as well as 0 ... 1 to 0 ... 400 bar to EN 837-1
Pressure limitationSteady: 3/4 x full scale valueFluctuating: 2/3 x full scale valueShort time: Full scale value
Permissible temperatureAmbient: -20 ... +60 °CMedium: +60 °C maximum
Temperature effectWhen the temperature of the measuring system deviates from the reference temperature (+20 °C): max. ±0.4 %/10 K of the span
Model 910.17
For measuring instruments and instrumentation accessories
Model 910.14
For pressure measuring instruments
Model 910.18
Models 111.16, 111.26
Panel mounting series
Models 111.10, 111.12
Standard version
Model 113.53
Stainless steel case, case filling, NS 40 [1 ½"], 80 [3"] and 100 [4"]
Model 113.13
Liquid filling, plastic case
Integrated measuring solutions - WIKA at 75 years of business (PDF)
Drinking water suitability of measuring instruments
There are currently no documents on your wish list. You can add any document from the download area to your wish list. To do this, select the desired language using the flag symbol.
The maximum number of 20 entries was reached.
To receive your download link via e-mail, enter your address here:
The e-mail address is invalid.
Note: There are currently no articles in your request list. You can add any article from the product details to your wish list. To do this, select the desired article in the table.
The maximum number of entries was reached.
To receive your personal offer, we require some additional information from you.