Model 910.17

Sealings

For measuring instruments and instrumentation accessories

Selected documents
Sales contact Questions? Find a contact in your vicinity.

Applications

  • Sealing of process connections with parallel threads

Special Features

  • Large selection of materials and sizes
  • Versions: Flat sealing ring per EN 837-1 (and similar), WIKA sealing ring and edge sealing ring
  • For process connections with/without centring spigot

Description

The model 910.17 contact sealings sit between the stationary surfaces of a parallel screw connection. On reaching the prescribed tightening torque, the screw connection is sealed axially by the resulting surface pressure.

The sealings are used for the sealing of threaded connections at measuring locations and connection elements in apparatus and pipeline construction (e.g. valves, cocks, syphons, connection adapters, overpressure protectors).

Sealings prevent the accidental leakage of gaseous or liquid media into the environment.

It is recommended that, on each disassembly, the sealing is checked for damage or deformation and, if necessary, it is replaced.

Wish list - Documents (0)

There are currently no documents on your wish list. You can add any document from the download area to your wish list. To do this, select the desired language using the flag symbol.

The maximum number of 20 entries was reached.

To receive your download link via e-mail, enter your address here:

The e-mail address is invalid.