Our website uses cookies. By continuing to use it, you agree to their use.
Solutions for pressure, temperature, force and level measurement, flow measurement, calibration and SF6 gas solutions from WIKA are an integral component of our customers' business processes.
This is why we consider ourselves to be not just suppliers of measurement components but rather more a competent partner that offers comprehensive solutions in close co-operation with our customers – customised and precisely designed products for the exact requirement.
Back to overview
Stainless steel case, case filling, NS 40 [1 ½"], 80 [3"] and 100 [4"]
The liquid-filled model 113.53 mechanical Bourdon tube pressure gauge is constructed with a case from stainless steel and wetted parts from copper alloy.
WIKA manufactures and qualifies the pressure gauge in accordance with the standards EN 837-1 and ASME B40.100. As a safety function, this instrument has a blow-out device. In the event of a failure, overpressure can escape there.
Due to the case filling, the pressure element and movement are efficiently damped. Therefore, these instruments are particularly suited to measuring locations with high dynamic loads, such as fast load cycles or vibrations.
The cases of the model 113.53 are available in nominal sizes of 40 [1 ½"], 80 [3"] and 100 [4"] and fulfil IP65 ingress protection. With an accuracy of class 2.5, this pressure gauge is suitable for a wide range of applications in industry.
For mounting in control panels, the pressure gauges with a back mount process connection can be fitted with a mounting flange or with a triangular profile ring and mounting bracket.
Model 910.14
For pressure measuring instruments
Model 910.17
For measuring instruments and instrumentation accessories
Model 910.12
Brass, steel or stainless steel
Model 213.53
Stainless steel case, case filling, NS 50 [2"], 63 [2 ½"] and 100 [4"]
Models 111.16, 111.26
Panel mounting series
Models 111.11, 111.31
Welding gauge ISO 5171
Model 213.40
Heavy-duty version, case filling, NS 63 [2 ½"], 80 [3"] and 100 [4"]
Models 111.10, 111.12
Standard version
There are currently no documents on your wish list. You can add any document from the download area to your wish list. To do this, select the desired language using the flag symbol.
The maximum number of 20 entries was reached.
To receive your download link via e-mail, enter your address here:
The e-mail address is invalid.
Note: There are currently no articles in your request list. You can add any article from the product details to your wish list. To do this, select the desired article in the table.
The maximum number of entries was reached.
To receive your personal offer, we require some additional information from you.