Models 111.16, 111.26

Bourdon tube pressure gauge, copper alloy

Panel mounting series

Selected documents
Sales contact Questions? Find a contact in your vicinity.

Applications

  • For gaseous and liquid media that are not highly viscous or crystallising and will not attack copper alloy parts
  • Heating and air-conditioning technology
  • Small-capacity compressors
  • Drink dispensers
  • Medical engineering

Special Features

  • Specifically for panel mounting
  • Reliable and cost-effective
  • Version per EN 837-1 or ASME B40.100
  • Scale ranges to 0 ... 400 bar or 0 ... 6,000 psi

Descriptions

The models 111.16 and 111.26 have been specifically designed for panel mounting and therefore feature a back mount process connection.

The model 111 pressure gauges are based on the proven Bourdon tube measuring system. On pressurisation, the deformation of the Bourdon tube, proportional to the incident pressure, is transmitted to the movement via a link and indicated.

For easy installation, the plastic cases of the panel mounting series are already equipped with a mounting flange.

The model 111.16 Bourdon tube pressure gauge can be fitted to the control panel by means of a mounting bracket (accessory). The model 111.26 is mounted to the panel by "snap-in mounting" using lateral locating lugs at the case. In addition, metallised front bezels can be supplied for the model 111.26.

The panel mounting series of model 111 is also available in customer-specific versions, e.g. with individual dial layout.

Wish list - Documents (0)

There are currently no documents on your wish list. You can add any document from the download area to your wish list. To do this, select the desired language using the flag symbol.

The maximum number of 20 entries was reached.

To receive your download link via e-mail, enter your address here:

The e-mail address is invalid.