Model 910.18

Case protector for pressure gauge

Selected documents
Sales contact Questions? Find a contact in your vicinity.

Applications

  • Ranges of use that require protection from impact, shock, corrosion and weather conditions
  • For pressure gauges on pressure reducing valves

Special Features

  • Use enables a longer service life of the instruments
  • For nominal sizes 50 [2"], 63 [2 ½"], 80 [3"] and 100 [4"]
  • For instruments with radial or back mount connection locations
  • Simple fitting

Description

The model 910.18 case protector is fitted to the pressure gauge before mounting.

The smooth outer surface is broken up by rubber beading and the inner surface is grooved. Thanks to the open back, the case protector can be used for instruments with radial and back mount connection locations without compromising safety functions.

All instrument specifications in accordance with EN 837 or in accordance with ISO 5171 or ISO 7291 continue to be met through the use of the model 910.18.

The colour of the case protector for instruments in accordance with ISO 5171 or ISO 7291 is defined in the standards.

Case protector for pressure gauge
  • Case protector for pressure gauge
Wish list - Documents (0)

There are currently no documents on your wish list. You can add any document from the download area to your wish list. To do this, select the desired language using the flag symbol.

The maximum number of 20 entries was reached.

To receive your download link via e-mail, enter your address here:

The e-mail address is invalid.