Our website uses cookies. By continuing to use it, you agree to their use.
Solutions for pressure, temperature, force and level measurement, flow measurement, calibration and SF6 gas solutions from WIKA are an integral component of our customers' business processes.
This is why we consider ourselves to be not just suppliers of measurement components but rather more a competent partner that offers comprehensive solutions in close co-operation with our customers – customised and precisely designed products for the exact requirement.
Back to overview
Stainless steel case, NS 100 and 160
Special Features
Wherever the process pressure has to be indicated locally and, at the same time, circuits need to be switched, the model PGS21.1x0 switchGAUGE finds its use.
Switch contacts (electrical alarm contacts) make or break an electric control circuit dependent upon the position of the instrument pointer. The switch contacts are adjustable over the full extent of the scale range (see DIN 16085), and are mounted predominantly below the dial, though also partly on top of the dial. The instrument pointer (actual value pointer) moves freely across the entire scale range, independent of the setting.
The set pointer can be adjusted using a removable adjustment key in the window.
Switch contacts consisting of several contacts can also be set to a single set point. Contact actuation is made when the actual value pointer travels beyond or below the desired set point.
The pressure gauge is manufactured in accordance with DIN 16085 and fulfils all requirements of the relevant standards (EN 837-1) and regulations for the on-site display of the working pressure of pressure vessels.
As switch contacts, magnetic snap-action contacts, reed switches and electronic contacts are available. For triggering programmable logic controllers (PLC), electronic contacts and reed switches can be used.
Model 910.14
For pressure measuring instruments
Model 910.10
Brass, steel or stainless steel
Model 910.12
Model 910.11
brass, steel or stainless steel
Model 910.13
Brass or stainless steel
Model 905
For magnetic snap-action contacts
Model 910.15
Model 904
For use with inductive contact devices
Model 213.53
Stainless steel case, case filling, NS 50 [2"], 63 [2 ½"] and 100 [4"]
Models 112.28, 132.28
For refrigeration technology, NS 80
Model 213.40
Heavy-duty version, case filling, NS 63 [2 ½"], 80 [3"] and 100 [4"]
Model 212.20
Accuracy and Response Times for Thermocouples, Thermowells and Other Temperature Instruments for Syngas Plants
Anchor force measurement – a discipline that requires experience
Bending beams and shear beams: indispensable in weighing technology
There are currently no documents on your wish list. You can add any document from the download area to your wish list. To do this, select the desired language using the flag symbol.
The maximum number of 20 entries was reached.
To receive your download link via e-mail, enter your address here:
The e-mail address is invalid.
Note: There are currently no articles in your request list. You can add any article from the product details to your wish list. To do this, select the desired article in the table.
The maximum number of entries was reached.
To receive your personal offer, we require some additional information from you.