Our website uses cookies. By continuing to use it, you agree to their use.
Solutions for pressure, temperature, force and level measurement, flow measurement, calibration and SF6 gas solutions from WIKA are an integral component of our customers' business processes.
This is why we consider ourselves to be not just suppliers of measurement components but rather more a competent partner that offers comprehensive solutions in close co-operation with our customers – customised and precisely designed products for the exact requirement.
Back to overview
For refrigeration technology, NS 80
Applications
DesignEN 837-1
Nominal size in mm80
Accuracy class1.6
Scale rangesModel 112.28: 0 ... 0.6 to 0 ... 40 barModel 132.28: 0 ... 1 to 0 ... 40 baror all other equivalent vacuum or combined pressure and vacuum ranges
Pressure limitationSteady: Full scale valueFluctuating: 0.9 x full scale valueShort time: 1.3 x full scale value
Permissible temperatureAmbient: -40 ... +60 °CMedium: +60 °C maximum (model 112.28)+200 °C maximum (model 132.28)
Temperature effectWhen the temperature of the measuring system deviatesfrom the reference temperature (+20 °C):Max. ±0.4 %/10 K of full scale value
Ingress protectionIP 54 per EN 60529 / lEC 529
Model 910.12
Brass, steel or stainless steel
Model 910.13
Brass or stainless steel
Model 910.10
Model 910.14
For pressure measuring instruments
Model 910.11
brass, steel or stainless steel
Model 910.17
For measuring instruments and instrumentation accessories
Model 213.40
Heavy-duty version, case filling, NS 63 [2 ½"], 80 [3"] and 100 [4"]
Models 232.50, 233.50
For the process industry, standard version, NS 63 [2 ½"], 100 [4"] and 160 [6"]
Model 213.53
Stainless steel case, case filling, NS 50 [2"], 63 [2 ½"] and 100 [4"]
Model 212.20
Stainless steel case, NS 100 and 160
Models PGS21.100, PGS21.160
There are currently no documents on your wish list. You can add any document from the download area to your wish list. To do this, select the desired language using the flag symbol.
The maximum number of 20 entries was reached.
To receive your download link via e-mail, enter your address here:
The e-mail address is invalid.
Note: There are currently no articles in your request list. You can add any article from the product details to your wish list. To do this, select the desired article in the table.
The maximum number of entries was reached.
To receive your personal offer, we require some additional information from you.