Model 212.20

Bourdon tube pressure gauge, copper alloy

Stainless steel case, NS 100 and 160

Selected documents
Sales contact Questions? Find a contact in your vicinity.

Applications

  • For industrial applications requiring high accuracy and good readability of dial and pointer, also at a distance
  • For gaseous or liquid media that are suitable to the wetted parts material of the measuring element
  • For media that is not highly viscous and not crystallising

Special features

  • Durable and robust design
  • Cost-effective and reliable
  • DNV approval for shipbuilding
  • Scale ranges from 0 … 0.6 to 0 … 1,000 bar [0 ... 10 to 0 ... 15,000 psi] and vacuum and +/- scale ranges

Description

The mechanical model 212.20 Bourdon tube pressure gauge is constructed with a case from stainless steel and wetted parts from copper alloy.

The model 212.20 meets the requirements of the international industry standard EN 837-1 for Bourdon tube pressure gauges.

Frequent measuring points are found in the machine building, plant construction and building services industries. The model 212.20 can also be used in refrigeration applications.

The cases are available in nominal sizes of 100 and 160 mm and fulfil IP54 ingress protection. With an accuracy class of 1.0, this pressure gauge is suitable for the process industry.

The modular design enables a multitude of combinations of process connections, nominal sizes and scale ranges. This high variance enables universal use of the instrument in the industrial sector.

For mounting in control panels, the pressure gauges can be fitted with a mounting flange or with a triangular bezel and mounting bracket.

Wish list - Documents (0)

There are currently no documents on your wish list. You can add any document from the download area to your wish list. To do this, select the desired language using the flag symbol.

The maximum number of 20 entries was reached.

To receive your download link via e-mail, enter your address here:

The e-mail address is invalid.