Our website uses cookies. By continuing to use it, you agree to their use.
Solutions for pressure, temperature, force and level measurement, flow measurement, calibration and SF6 gas solutions from WIKA are an integral component of our customers' business processes.
This is why we consider ourselves to be not just suppliers of measurement components but rather more a competent partner that offers comprehensive solutions in close co-operation with our customers – customised and precisely designed products for the exact requirement.
Back to overview
For magnetic snap-action contacts
Contact protection relays are used in type 821 contact devices. They increase the switching reliability and switching capacity of electromechanical contact devices and lower their contact voltage. Undesired switching operations of contact devices caused by vibrations are significantly reduced by a drop-out delay of 0.5 sec.
On the side of the contact they operate with a lower control voltage, however, on the output side they can be highly loaded.
Contact protection relays consist of a power supply unit, control unit, switching amplifier and relay output. The contacts are supplied by a control unit with 35 to 40 V clocked DC (i.e. only every hundredth switching occurs under voltage). This enables the optimum contact protection and switching reliability for millions of switching cycles.
Liquid-filled measuring instruments with contacts should be generally used with contact protection relays. The filling increases the service-life of the mechanical measuring system but at the same time it intesifies the burn-up of the contact pins.
Besides the outputs for the contacts there is an additional output for 24 V DC (max. 20 mA). It can be used for example to supply the control LEDs or the transducer.
Observe the safety measures when working with inductive or capacitive loads.
There are currently no documents on your wish list. You can add any document from the download area to your wish list. To do this, select the desired language using the flag symbol.
The maximum number of 20 entries was reached.
To receive your download link via e-mail, enter your address here:
The e-mail address is invalid.
Note: There are currently no articles in your request list. You can add any article from the product details to your wish list. To do this, select the desired article in the table.
The maximum number of entries was reached.
To receive your personal offer, we require some additional information from you.