Our website uses cookies. By continuing to use it, you agree to their use.
Solutions for pressure, temperature, force and level measurement, flow measurement, calibration and SF6 gas solutions from WIKA are an integral component of our customers' business processes.
This is why we consider ourselves to be not just suppliers of measurement components but rather more a competent partner that offers comprehensive solutions in close co-operation with our customers – customised and precisely designed products for the exact requirement.
Back to overview
The thermometer model IFC is an expansion thermometer for universal use in the areas of machine building, refrigeration industry, food and beverage industry as well as heating, air-conditioning and ventilation technology.
The temperature is measured by the extension of a thermometric liquid inside the capillary.
Thermometers of this type are used for temperature measurement in locations that are difficult to access and for bridging long distances.
The IFC is an inexpensive and a very reliable measuring instrument due to its very simple construction and using a plastic case.
Model 70
Stainless steel version
Model MFT
For remote mounting with capillaries, NS 40 [1 ½"], NS 42 [1.7"] and NS 52 [2.1"]
Models TF58, TF59
Model SB15
Safety temperature limiter
Model SC15
Temperature limiter
There are currently no documents on your wish list. You can add any document from the download area to your wish list. To do this, select the desired language using the flag symbol.
The maximum number of 20 entries was reached.
To receive your download link via e-mail, enter your address here:
The e-mail address is invalid.
Note: There are currently no articles in your request list. You can add any article from the product details to your wish list. To do this, select the desired article in the table.
The maximum number of entries was reached.
To receive your personal offer, we require some additional information from you.