Our website uses cookies. By continuing to use it, you agree to their use.
Solutions for pressure, temperature, force and level measurement, flow measurement, calibration and SF6 gas solutions from WIKA are an integral component of our customers' business processes.
This is why we consider ourselves to be not just suppliers of measurement components but rather more a competent partner that offers comprehensive solutions in close co-operation with our customers – customised and precisely designed products for the exact requirement.
Back to overview
Safety temperature limiter
In the event of any faults, the safety temperature limiter model SB15 puts the system into a safe operating condition.
The shifting disk, which is arranged on the pointer shaft, actuates the switching operation at the micro switch when reaching the non-adjustable switch point or in case of measuring line breakage and locks the current status.
A reset is possible with a tool only after a temperature decrease by approx. 3 % of the scale range, if there is no measuring line breakage.
Model 70-8xx
Stainless steel version
Model SW15
Safety temperature controller
Model SC15
Temperature limiter
Model IFC
Model STW15
Exhaust gas temperature controller
There are currently no documents on your wish list. You can add any document from the download area to your wish list. To do this, select the desired language using the flag symbol.
The maximum number of 20 entries was reached.
To receive your download link via e-mail, enter your address here:
The e-mail address is invalid.
Note: There are currently no articles in your request list. You can add any article from the product details to your wish list. To do this, select the desired article in the table.
The maximum number of entries was reached.
To receive your personal offer, we require some additional information from you.